TEA1755 90 W / 19.5 V QR / DCM Flyback + PFC Combo Controller Demo Board

TEA1755DB1100

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

Secondary Side Controllers

Features

  • Increased efficiency and no load power of the total application
  • Universal mains operation: 90 - 264 Vac / 47 - 63 Hz
  • Average efficiency: > 91%
  • Excellent load step performance

Power Management

  • Output: 90 W / 19.5 V
  • Ultra low no load power consumption in standby mode < 30mW
  • High/low line output power compensation
  • Energy Star, EPS2.0 and EuPlot 6 compliant
  • ICs used: - TEA1755T DCM/QR flyback controller - TEA1792 synchronous rectifier - TEA1703 low standby power controller (optional)
  • EMI CISPR22 compliant
  • OverCurrent Protection (OCP)
  • OverPower Protection (OPP)
  • OverTemperature Protection (OTP)

Buy Options

TEA1755DB1100-Image

Click to expand

  • TEA1755DB1100

  • TEA1755 90W / 19.5V QR / DCM Flyback + PFC combo controller.

  • $434.70 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 14
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

5 documents

Support

What do you need help with?