HV Start-up Flyback Controller with Integrated MOSFET for 5 W Applications, F~Burst = 905 Hz

TEA1721BT

Roll over image to zoom in

Product Details

Select a section:

Block Diagram

Choose a diagram:

TEA1721 Block Diagram

TEA1721 Block Diagram

TEA1721

Features

Key Features

  • Low power SMPS controller for applications up to 5 W
  • 700 V high voltage power switch for global mains operation
  • Primary sensing without optocoupler and secondary feedback circuitry
  • Minimizes audible noise in all operation modes
  • USB battery charging and Energy Star 2.0 compliant
  • Jitter function for reduced EMI
  • Enables no-load power consumption < 20 mW
  • Very low supply current in no-load condition with energy saver mode
  • High voltage start-up circuit with zero current consumption during switching
  • Available in halogen-free and (RoHS) SO7 package
  • OverVoltage Protection (OVP) on supply pin and on (FB) pin with auto-restart
  • UnderVoltage LockOut (UVLO) protection on IC supply pin
  • OverTemperature Protection (OTP)
  • Soft-start by reduced peak current for zero and low output voltage
  • Demagnetization protection for guaranteed discontinuous conduction mode
  • Open and short-circuit protection of the Feedback control (FB) pin

NXP GreenChip

  • This product is part of the NXP GreenChip portfolio, this program optimizes for energy efficiency in mobile and computing applications, specializing in high-power density, safety and reliability.

Part numbers include: TEA1721BT.

Documentation

Quick reference to our documentation types.

1-5 of 10 documents

Show All

Design Resources

Select a section:

Hardware

1-5 of 6 hardware offerings

Show All

Engineering Services

1 engineering service

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?