H-Bridge, Brushed DC Motor Driver, 5-28 V, 5 A, 20 kHz

Roll over image to zoom in

Block Diagram

NXP MC33926 Power Actuation Block Diagram

NXP MC33926 Power Actuation Block Diagram

Features

Key Features

  • 8.0 V to 28 V Continuous Operation (Transient Operation from 5.0 V to 40 V)
  • 225 mOhm maximum RDS(ON) @ 150°C (each H-Bridge MOSFET)
  • 3.0 V and 5.0 V TTL / CMOS Logic Compatible Inputs
  • Overcurrent Limiting (Regulation) via Internal Constant-Off-Time PWM
  • Output Short Circuit Protection (Short to VPWR or Ground)
  • Temperature-Dependant Current-Limit Threshold Reduction
  • All Inputs have an Internal Source/Sink to Define the Default (Floating Input) States Sleep Mode with Current Draw < 50 µA (with Inputs Floating or Set to Match Default Logic States)

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The MC33926 included in the 15-year program

Part numbers include: MC33926AES, MC33926PNB.

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Hardware

4 hardware offerings

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?