Evaluation Kit - 34712, DDR Switch-Mode Power Supply

KIT34712EPEVBE

Product Details

Select a section:

Supported Devices

Power Management

Integrated Switching Regulators

Features

Power Management

  • Input Voltage Operating Range from 3.0 V to 6.0 V
  • ±1 % Accurate Output Voltage, Ranging from 0.7 V to 1.35
  • ±1 % Accurate Buffered Reference Output Voltage
  • Over Current Limit and Short Circuit Protection
  • Active Low-Power Good Output Signal
  • Thermal Shutdown
  • Output Overvoltage and Undervoltage Detection

User Components

  • Programmable Switching Frequency Range from 200 kHz to 1.0 MHz with a default of 1.0 MHz
  • 45 mΩ Integrated N-Channel Power MOSFETs

Buy Options

  • KIT34712EPEVBE

  • Evaluation Kit - MC34712, 3.0 A 1.0 MHz Fully Integrated DDR Switch-Mode Power Supply.

  • $128.26 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

1 design file

Support

What do you need help with?