Octal Valve Controller System on Chip

MC34SB0800
  • Not Recommended for New Designs
  • This page contains information on a product that is not recommended for new designs.

Roll over image to zoom in

Product Details

Select a section:

Block Diagram

MC34SB0800 Octal Valve and Pump Controller Block Diagram

Features

Supply Voltage

  • 6 V (Min), 36 V (Max)

Low Side Drivers (x8)

  • Four low side drivers regulated up to 2.25 A
  • +/-2.0% precision reachable with calibration
  • Four low side drivers PWM up to 5 kHz with a maximum current capability up to 5 A
  • All low side drivers are integrated to save PCB space

High Side Pre-Driver

  • Allows to control a DC motor pump up to 500 Hz

High Side Pre-Driver Fail Safe Switch

  • Safe MosFet turned off all the valves and the motor in case of issues

10-Bit ADC

  • ADC can monitor external or internal signals to enhance the control unit safety level

Embedded Supervision

  • Watchdog
  • Under-voltage, over-voltage, clock fail detection
  • Open load, short circuit, over temperature detection on each low side
  • Vds monitoring of each low side driver in real time
  • Over current and over temperature detection on the high side pre-driver

Serial Peripheral Interface (SPI)

  • Only one SPI is needed to control the device
  • MCU sent only once the current or the duty-cycle targeted through the SPI
  • MCU does not need to generate PWM signals at high frequency
  • Interface and input control

Part numbers include: MC34SB0800AE.

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Hardware

3 hardware offerings

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?