8-bit General Purpose G MCUs

  • Not Recommended for New Designs
  • This page contains information on a product that is not recommended for new designs.

Product Details

Features

  • High-performance M68HC08 architecture optimized for C-compilers
  • Fully upward-compatible object code with M6805, M14805, and M68HC05 Families
  • Up to 8-MHz internal bus frequency
  • System protection features:
    • Optional computer operating properly (COP) reset
    • Low-voltage detection with optional reset and selectable trip points for 3.0-V and 5.0-V operation
    • Illegal opcode detection with optional reset
    • Illegal address detection with optional reset
  • Low-power design; fully static with stop and wait modes

Part numbers include: MC08GZ32FAE, MC68908GR16CFJE, MC68908GR16MFJE, MC68HC908GR4CFAE, MC908GP32CFBE, MC908GR16ACFAE, MC908GR16CFAE, MC908GR16VFAE, MC908GR32ACFAE, MC908GR32AMFUE, MC908GR60ACFAE, MC908GR60ACFUE, MC908GT16CFBE, MC908GT8CFBE, MCHC908GR8ACFAE, MCHC908GR8CFAE, MCHC908GR8MFAE, S908GR16AE0CFAE, S908GR16AE0CFJE, S908GR16AE0VFAE, S908GR48AE1CFAE, S908GR48AH0CFAE, S908GR8BE2MFAE, S908GR8E0CDWE.

Documentation

Quick reference to our documentation types.

1-5 of 103 documents

Show All

Design Resources

Hardware

1 hardware offering

Software

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?