8-bit RS08KB Family of Microcontrollers (MCUs)

Product Details

Block Diagram

S08KB Microcontroller Block Diagram

S08KB Microcontroller Block Diagram

Features

8-bit RS08 Central Processor Unit (CPU)

  • Up to 10 MHz internal bus (20 MHz RS08 core) frequency with 1.8V to 5.5V operation across a temperature range of -40°C to +85°C

Clock Source Options

  • Oscillator (XOSC) clock source options include oscillator, crystal or ceramic resonator
  • Up to 20 MHz internal clock source (ICS) module

On-Chip Memory

  • Up to 12 KB flash read/program/erase over entire operating voltage and temperature ranges
  • Up to 254 bytes of RAM
  • Security circuitry

Peripherals

  • Single global interrupt vector
  • Analog-to-digital converter (ADC): 12-channel, 10-bit resolution, 2.5 us conversion time, 1.7 mV/°C temperature sensor
  • Analog comparator (ACMP) with option to compare to internal reference
  • Timer/pulse-width modulator module (TPM): 1 x 2-channel
  • MTIM 8: Two 8-bit modulo timers with optional clock sources
  • Real Time Interrupt (RTI) with optional clock sources
  • SCI module with optional 13-bit break, LIN extensions
  • I2C module capable of up to 100 kbps operation with maximum bus loading
  • Up to eight ports keyboard interrupt (KBI) ports

Input/Output

  • Up to 18 general purpose input/output (GPIO) pins, including one input-only pin and one output-only pin

System Protection

  • Watchdog computer operating properly (COP) module can be reset with option to run from dedicated 1 kHz internal clock source or bus clock
  • Low-voltage detection with reset or interrupt, selectable trip points
  • Illegal opcode detection with reset
  • Illegal address detection with reset
  • Flash block protection

Development Support

  • Single-wire background debug interface
  • Breakpoint setting capability
  • On-chip in-circuit emulator (ICE) debug module

Power-Saving Modes

  • Low-power stop modes, reduced-power wait mode, wakeup from power-saving modes

Part numbers include: MC9RS08KB12CFK, MC9RS08KB12CSG, MC9RS08KB12CTG, MC9RS08KB12CWJ, MC9RS08KB2CDC, MC9RS08KB2CSC, MC9RS08KB4CFK, MC9RS08KB4CSG, MC9RS08KB4CTG, MC9RS08KB4CWJ, MC9RS08KB8CSG, MC9RS08KB8CTG, MC9RS08KB8CWJ.

Documentation

Quick reference to our documentation types.

1-5 of 12 documents

Show All

Hardware

4 hardware offerings

Software

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support