C29x PCI Express® Adapter Platform

C29XPCIE

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

T-Series

Crypto Coprocessors

Features

Crypto Coprocessor

  • 32-bit DDR3/3L memory controller
  • 64 MB NOR Flash, 16-bit
  • 4 GB NAND Flash, 8-bit
  • 16 MB SPI EEPROM

PCI Express

  • PCIe x4 interface

Ethernet

  • Two 1 GbE RGMII ports

UART

  • UART interface up to 115200 bp/s for console display and one RJ45 connector

Others

  • RJ45 serial console port
  • JTAG for debugging
  • CPLD controlling reset, watchdog timer, and power-on config
  • Connector for ADM1069 (power-on control chipset) programming
  • Connector for CPLD programming
  • Connector for ZL6105 (digital power) programming

Buy Options

  • C29XPCIE-RDB

  • C29x Crypto Coprocessor PCI Express?? Adapter Platform.

  • $1144.25 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Design Files

1 design file

Support

What do you need help with?