제품 주문 설명
MMDS09254H 700-1000 MHz advanced Doherty alignment module (ADAM)  designed specifically to optimize the performance of Doherty amplifiers
MMDS20254H 1800-2200 MHz advanced Doherty alignment module (ADAM) designed specifically to optimize the performance of Doherty amplifiers
MMDS25254H 2300-2700 MHz advanced Doherty alignment module (ADAM) designed specifically to optimize the performance of Doherty amplifiers
MMDS36254H 3400-3800 MHz advanced Doherty alignment module (ADAM)  designed specifically to optimize the performance of Doherty amplifiers
MMT20303H 50-4000 MHz, 3-bit 1 dB LSB suitable for 3G/4G small cell transmitter and mobile radio applications
Single pole double throw (SPDT) switch

What's New

IMS 2019
Event

IMS 2019

Boston, Massachusetts
June 2-7