1.8-600 MHz, 300 W, 50 V Lateral N-Channel Broadband RF Power MOSFETs

MRFE6VP6300H

See product image

Product Details

Features

  • Unmatched Input and Output Allowing Wide Frequency Range Utilization
  • Device can be used Single-Ended or in a Push-Pull Configuration
  • Qualified Up to a Maximum of 50 VDD Operation
  • Characterized from 30 V to 50 V for Extended Power Range
  • Suitable for Linear Application with Appropriate Biasing
  • Integrated ESD Protection
  • Greater Negative Gate-Source Voltage Range for Improved Class C Operation
  • Characterized with Series Equivalent Large-Signal Impedance Parameters
  • RoHS Compliant
  • NI-780-4 in Tape and Reel. R3 Suffix = 250 Units, 56 mm Tape Width, 13 inch Reel.
  • NI-780S-4 in Tape and Reel. R3 Suffix = 250 Units, 32 mm Tape Width, 13 inch Reel.

Part numbers include: MRFE6VP6300-230, MRFE6VP6300-88, MRFE6VP6300H, MRFE6VP6300HS.

RF Performance Table

130, 230 MHz Broadband

Typical Performance: VDD = 50 Volts, IDQ = 100 mA
  • Capable of Handling a Load Mismatch of 65:1 VSWR, @ 50 Vdc, 230 MHz, at all Phase Angles
    • 300 Watts CW Output Power
    • 300 Watts Pulse Peak Power, 20% Duty Cycle, 100 µsec
  • Capable of 300 Watts CW Operation

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Design Files

1-5 of 7 design files

Show All

Support

What do you need help with?