Software
1 software file
-
BSPs and Device Drivers
Zigbee Home Automation SDK
Note: For better experience, software downloads are recommended on desktop.
Note: NXP has discontinued selling this module and has been replaced by Azurewave's AW-CU479 module
The JN5168-001-M03 is an ultra low power, high performance surface mount modules targeted at IEEE 802.15.4, JenNet-IP, ZigBee Light Link, ZigBee Smart Energy and RF4CE networking applications, enabling users to realise products with minimum time to market and at the lowest cost. They remove the need for expensive and lengthy development of custom RF board designs and test suites. The modules use NXP's JN5168 wireless microcontroller to provide a comprehensive solution with large memory, high CPU and radio performance and all RF components included. All that is required to develop and manufacture wireless control or sensing products is to connect a power supply and peripherals such as switches, actuators and sensors, considerably simplifying product development.
Four module variants are available: JN5168-001-M00 with an integrated antenna, JN5168-001-M03 with an antenna connector and the JN5168-001-M05 and M06 with an antenna connector, power amplifier and LNA for extended range. The JN5168-001-M05 output power has been optimised for use in Europe and Asia.
For support documentation, please click here
Select a section:
Quick reference to our documentation types.
3 documents
Please wait while your secure files are loading.
Select a section:
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.