Packet Sniffer/USB Dongle Development Board for Kinetis KW0x

USB-KW019032

Roll over image to zoom in

Product Details

Select a section:

Features

Microcontroller

  • 48 MHz Cortex-M0+ CPU core
  • 128 KB flash
  • 16 KB SRAM

Connectivity

  • Integrated 915/863 MHz chip antenna and U.FL footprint for RFIO port

Power Management

  • Programmable output power from –18 dBm to +13 dBm in 1 dB steps

Debug

  • Integrated open-standard serial and debug interface (OpenSDAv2.1)
  • High sensitivity: down to –120 dBm at 1.2 kbit/s

Wireless

  • Wireless Packet Sniffer or End-Node use

Support and Software

    null
  • Programmable FSK, GFSK, MSK, GMSK, and OOK modulations
  • Packet engine with CRC, AES-128 encryption, and 66-byte FIFO

Components

  • LEDs and switches for demonstration, monitoring, and control
  • Minimum number of matching components

Buy Options

USB-KW019032-Image

Click to expand

  • USB-KW019032

  • USB-KW019032 USB Dongle, Kinetis W MCU, KW01, 48 MHz, 128 KB Flash.

  • $103.50 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 16 documents

Show All

Design Resources

Select a section:

Design Files

2 design files

Software

3 software files

Note: For better experience, software downloads are recommended on desktop.