Evaluation Board - MC50XS4200, Dual High Side Switch

KIT50XS4200EKEVB

Roll over image to zoom in

Product Details

Supported Devices

Power Management

High Side Switches

Features

Power Management

  • Input voltage operation range from 6.0 to 58 V

User Components

  • Dual high side switches (each < 50 mOhm RDS(ON))

General Specifications

  • Programming, control, and diagnostics accomplished via the use of a 16-bit SPI interface
  • Output with selectable slew-rate satisfies electromagnetic compatibility (EMC) requirements
  • Each output can be controlled with an internal PWM modulated clock signal, instead of an external clock

Buy Options

KIT50XS4200EKEVB-Image

Click to expand

  • KIT50XS4200EKEVB

  • Evaluation Kit - MC50XS4200, Dual 24 V, 50 mOhm High Side Switch.

  • $73.14 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?