Tower Board - SB0410, Quad Valve/Pump Controller SoC

TWR-SB0410-36EVB

Roll over image to zoom in

Product Details

Supported Devices

Power Management

Low Side Switches

Features

Connectivity

  • Small power Package LQFP48 pins

Power Management

  • x4 Low side drivers current regulated or PWM (5 A)

Peripheral

  • SPI communication (10 MHz)
  • x3 ADC input (10 Bits)

Drivers

  • x1 High side pre-driver for DC Motor (16 Khz)
  • x2 Low side drivers (general purpose)

Buy Options

TWR-SB0410-36EVB-Image

Click to expand

  • TWR-SB0410-36EVB

  • Evaluation Kit - SB0410, Solenoid/High Side predrivers, 4 CH / 1, 36 V, 2.25 A for LSD, 225 mOhms, 5 kHz.

  • $239.09 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?