DSC MC56F84789 Motor and Power Control Tower System Module

TWR-56F8400

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

32-Bit 56800EX/EF Core

Power Management

Pre-Drivers

Features

Microcontroller

  • MC56F84789 DSC in a 100 LQFP package

Connectivity

  • Integrates to the Tower® Peripherals boards, including the TWR-MC-LV3PH module
  • Motor control board connector for the APMOTOR56F8000E motor control board
  • Four Thermistors for single ended or differential analog inputs to the MC56F84789 DSC
  • CAN transceiver, header, and termination

Power Management

  • Preloaded with application demonstrating the ADC and an FIR filter application
  • 9 LEDs controlled by the MC56F84789 DSC
  • MC56F84789 is surrounded by easy access scope probes for each pin of the device.

Buy Options

TWR-56F8400-Image

Click to expand

  • TWR-56F8400

  • Tower System, DSC Module, MC56F84789, Motor Control, Power Control.

  • $201.25 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • $286.35 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Design Resources

Select a section:

Design Files

2 design files

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?