S32K144 and NCx3340 Automotive NFC Add-On Board

NCX3340S32KEVB

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Security and Authentication

Secure Car Access

Features

Processor

  • Internal oscillator for 27.12 MHz crystal
  • Integrated PLL unit for use with an external reference clock

Power Management

  • An integrated power management unit
  • Voltage supply: 2.3 to 5.5 V
  • Autonomous mode when the host is shut down
  • Automatic wake-up via RF field and an internal timer

Support

  • Supports Reader/Writer mode with multiple protocols incl. ISO/IEC 14443 A/MIFARE, ISO/IEC 14443 B, FeliCa, and ISO/IEC 15693
  • Supports Passive and Active Peer to Peer mode with full NFCIP-1 and NFCIP-2 compliance
  • Supports Card Emulation mode in accordance with ISO/IEC 14443 A and FeliCaSupported host interfaces: SPI bus, I²C bus, NCI protocol interface according to NFC Forum NCI standardization

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?