MPC564xA Device and Target Adapters

MPC564xAVBBOARDS

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Features

  • VertiCal system compatible
  • Standardized hardware across MPC564xA MCUs (using production silicon)
  • Up to 324 pins
  • Pitch 0.5 and 1.00 mm
  • Allows system calibration without impacting standard MCU I/O resources
  • Interconnect standard supported by multiple calibration tool developers
  • Support for simplified implementation of overlay memory
  • Flexibility to support new MCU features for prototyping use
  • Uses tried and tested technology

Buy Options

  • LFJ44INTPU1A

  • Qorivva MPC5644A ON A 324 Pin BGA to PGA.

  • $270.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFJ44INTPQA

  • Qorivva MPC5644A ON A 208 PIN 1.0MM BGA to PGA adpater.

  • $270.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFVBBJ44U1A

  • Qorivva MPC5644A 324 Pin 1.0MM PGA Vertical Calibration Base Board.

  • $400.00 USD
  • For a quantity of 1

Documentation

Quick reference to our documentation types.

4 documents

Support

What do you need help with?