Three-Phase Power Meter Reference Design

THREE-PHASE-POWER-METER

Roll over image to zoom in

Product Details

Block Diagram

Three Phase Meter

Three Phase Power Meter Block Diagram

Supported Devices

Wireless Connectivity

Multiprotocol MCUs

Sensors

Accelerometers

Processors and Microcontrollers

KM Series Arm Cortex-M0+

Features

Connectors

  • Internal connector supporting Arduino® shield (Wi-Fi, Bluetooth) expansion boards

Interfaces

  • 4 x 40 segment LCD, including charge pump (values shown on LCD: V, A, W, Var, VA, kWh, kVarh, cos F, Hz, time, date
  • Isolated (4 kV) RS-232 port for monitoring, parameterization and firmware upgrade
  • Integrated wireless 15W transmitter supports fast charging for Samsung® and Apple® devices
  • Digital control buck-boost converter
  • One control IC controls buck-boost converter, charge, Qualcomm algorithm, PD communication and wireless power management

Design Features

  • Low-power design with operation in low-power modes and the use of built-in RTC (Li-battery backup)
  • 100 A current range, 85 to 264 V, 50/60 Hz voltage range

EMC

  • EMC proven design (EN61000-4-2, EN610004-4)

Accuracy

  • Accuracy class: C (active energy EN50470-3) and three or two percent (reactive energy EN62053-23)

Communications Infrastructure

Buy Options

  • FRDM-KW41Z

  • Part Description: Freedom Development Boards for Kinetis KW21Z, KW31Z and KW41Z MCUs. 2 boards per order..

  • $166.75 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 2
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor
  • TWR-KM34Z75M

  • Tower System Development Board for Kinetis KM14, KM33 and KM34 (50 MHz) MCUs.

  • $301.18 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Design Files

3 design files

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?