Access Secure Information About Our Products
Sign in to access authorized secure information. Learn more about secure access rights.
NXP S32K microcontrollers, based on the Arm® Cortex®-M series core, offer scalability, high-performance and low-power consumption tailored for applications in body, zone control and electrification. S32K MCUs provide functional safety and embedded security compliant to ASIL B/D levels, adaptable to both AUTOSAR® and non-AUTOSAR applications.
S32K MCUs are supported by a minimum of 15 years of product longevity and a comprehensive, third-party software and tools ecosystem.
As a part of the S32 Automotive Processing Platform, NXP S32K MCUs aim to provide an end-to-end solution, encompassing development, implementation and sustained performance through an Automotive-grade Software Development Kit (SDK).
Series | Products | Core | Memory | Features | Package | ISO 26262 | AEC-Q100 |
---|---|---|---|---|---|---|---|
S32K1 | S32K11x |
Arm Cortex-M0+ @ 48 MHz |
128 kB to 256 kB |
I2C, SPI, UART CSEc |
QFN-32 LQFP-48 LQFP-64 |
Up to ASIL B |
Up to Grade 1 (-40 °C to 125 °C) |
S32K14x |
Arm Cortex-M4F @ up to 112 MHz Arm Cortex-M4F @ up to 80 MHz |
256 kB to 2 MB |
I2C, SPI, UART Ethernet (AVB) CSEc |
LQFP-48, 64, 100, 144, 176 MAPBGA-100 |
Up to ASIL B |
Up to Grade 0 (-40 °C to 150 °C) |
|
S32K3 | S32K31x |
1x Cortex-M7 @ 120 MHz |
512 kB to 4 MB |
UART, I2C, SPI Ethernet (TSN) HSE_B |
LQFP-48 MAPBGA-257 HDQFP-172 HDQFP-100 |
Up to ASIL B |
Grade 1 (-40 °C to 125 °C) |
S32K32x |
2x Cortex-M7 @ 160 MHz |
2 MB to 8 MB |
UART, I2C, SPI Ethernet (TSN) HSE_B |
HDQFP-172 MAPBGA-257 HDQFP-100 |
Up to ASIL B |
Grade 1 (-40 °C to 125 °C) |
|
S32K33x |
3x Cortex-M7 @ 240 MHz |
8 MB |
UART, I2C, SPI Ethernet (TSN) HSE_B |
HDQFP-172 MAPBGA-289 |
Up to ASIL B |
Grade 1 (-40 °C to 125 °C) |
|
S32K34x |
1x LS Cortex-M7 @ 160 MHz |
1 MB to 8 MB |
UART, I2C, SPI Ethernet (TSN) HSE_B |
MAPBGA-289 MAPBGA-257 HDQFP-172 HDQFP-100 |
Up to ASIL D |
Grade 1 (-40 °C to 125 °C) |
|
S32K35x |
1x LS Cortex-M7 + 1x Cortex-M7 @ 240 MHz |
8 MB |
UART, I2C, SPI Ethernet (TSN) HSE_B |
HDQFP-172 MAPBGA-289 |
Up to ASIL D |
Grade 1 (-40 °C to 125 °C) |
|
S32K39/37 Preproduction | S32K39x, S32K37x | 1x LS Cortex-M7 + 2x split-lock Cortex-M7 @ 320MHz |
4 M to 6 M |
UART, I2C, SPI Ethernet (TSN) HSE_B |
MAPBGA-289 LQFP-EP-176 |
Up to ASIL D |
Grade 1 (-40 °C to 125 °C) |
The S32K39 targets EV traction control inverters, offering optimized performance for the application, as well as the ability to combine onboard charger (OBC) and DCDC applications with advanced motor control peripherals.
The other S32K family members target motor control use cases in the chassis and body.
With specialized peripherals such as eMIOS, Logic Control Unit (LCU), Body Cross-Triggering Unit (BCTU), and a large set of ADC converters, motor control applications are easily and safely deployed in S32K3 MCUs.
The S32K3 family is optimized for zone controllers performing IO aggregation and body functions. The MCUs are optimized for implementing actuation functions in the zone controller itself or in the connected edge nodes.
Learn how we integrated BMS and VCU controls in one single ECU powered by S32K37.
Development Tools
Reduce your time to market with our list of S32K development kits for prototyping.
Designs
From reference designs to complete form factors, our designs accelerate your time to market and reduce development risks.
Software
Discover our broad range of automotive software tools designed to help you to simplify and shorten your development time.
Discover the advantages of the award-winning S32K3 packaging. All the advantages of the classic QFP with better lead density.
Community
Join our open forum with thousands of on-going technical discussions moderated by NXP experts.
Videos
Get a technical deep dive and demonstration of key product features and benefits of the S32K microcontrollers.
Safe and secure software runtime foundation for next-gen vehicle architectures, integrated with Green Hills' secure virtualization, software and hardware dev tools, embedded cryptographic toolkit and design services.
Wuxi Leili Controls offer motor control SW and HW design services based on the S32K family of microcontrollers.
Enabling the automotive industry's digital transformation through S32K together with managed cloud services and connected mobility solutions.
MathWorks' MATLAB and Simulink support data analysis and simulation for the S32K family of Automotive microcontrollers.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR classic, plus AUTOSAR configuration tooling solutions and services for the S32K family..
Offering flexible, innovative solutions for car infrastructure software, connectivity and security, automated driving and related tools and user experience. Reduce AUTOSAR cost and complexity with EB tresos and NXP real-time drivers (RTD) when designing the S32K family of MCUs.
IAR Embedded Workbench integrated development environment with project management tools and editor supports the S32K family. It includes a highly optimizing C/C++ compiler and the comprehensive C-SPY Debugger with simulator and hardware debugging support.
Promwad company creates new devices and software for the global electronics market by taking a client's product from idea to mass production.
Working with clients to achieve early error identification and full compliance with industry standards, LDRA traces requirements through static and dynamic analysis to unit testing and verification for the S32K hardware and software platform.
Excelfore offer protocol stacks for in-vehicle networking, and eSync® bidirectional pipeline for OTA updates and data gathering for the S32K family of automotive MCUs.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR classic, plus AUTOSAR configuration tooling solutions and services for the S32K family.
Offering development of power electronics HW/SW, motor control (PMSM/BLDC), AUTOSAR development and automotive field bus customized solutions for control technology based on S32K.
ETAS AUTOSAR classic solutions are available for the S32K family of Automotive MCUs.
Safe and secure software runtime foundation for next-gen vehicle architectures, integrated with Green Hills’ secure virtualization, software and hardware dev tools, embedded cryptographic toolkit and design services.
Offering flexible, innovative solutions for car infrastructure software, connectivity and security, automated driving and related tools and user experience. Reduce AUTOSAR cost and complexity with EB tresos and NXP real-time drivers (RTD) when designing the S32K family of MCUs.
Safety-certified development tools uncover bugs faster and produce the highest-quality code for next-gen vehicle architectures, running bare-board or integrated with Green Hills’ safety/security-certified real-time operation systems and virtualization, embedded cryptographic toolkit and design services.
Provide AUTOSAR CP/AP, including OS, BSW, etc., working together with NXP, providing HW+SW turnkey solution for the S32K family of MCUs.
ETAS AUTOSAR classic solutions are available for the S32K family of automotive MCUs.
CETITEC provides software products, architecture, consulting and tools for the networking of embedded automotive devices. With configurable gateways, application frameworks, drivers and testing support for next-generation networking
The royalty-free micro velOSity microkernel is the smallest of the Green Hills RTOS family. It is minimal footprint, 2.6 kB and simple programming interface are optimized for lightweight applications using the S32K family of automotive MCUs.
Arm Keil development tools support the S32K family of automotive microcontrollers.
Arm Keil development tools support the S32K family of automotive microcontrollers.
Wind River offer out-of-the-box support for Diab Compiler for the S32K family to help developers create safety-critical applications in the automotive, industrial, medical and aerospace industries.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR classic, plus AUTOSAR configuration tooling solutions and services for the S32K family.
ASH WARE Inc. is an embedded development tools and services company that provides support for all eTPU products.
Providing engineering service in Electric Motor/Inverter design and development with expertise in motor control, drive and power electronics areas.
Offering flexible, innovative solutions for car infrastructure software, connectivity and security, automated driving and related tools and user experience. Reduce AUTOSAR cost and complexity with EB tresos and NXP real-time drivers (RTD) when designing the S32K family of MCUs.
Developing connected and autonomous vehicles, synergizing S32K with Airbiquity OTAmatic over-the-air (OTA) software update and data management system.
Comprehensive support for the design of innovative HW/SW solutions for automotive applications based on the S32K family, with particular regards to powertrain.
Functional Safety Consultancy active for many years with ISO 26262, training and consultancy. Services all phases of the lifecycle, and with many years’ experience with semiconductor projects.
HF Automation Systems specializes in customer-specific individual solutions for control technology.
The answers you need to start designing your safety-critical applications for the S32K family. Knowledge and experience to help you design robust, safe and reliable systems, hardware and software automotive solutions.
Provide AUTOSAR CP/AP, including OS, BSW, etc., working together with NXP, providing HW+SW turnkey solution for the S32K family of MCUs.
Producing JTAG Debuggers for complex embedded systems. Making debuggers for multicore systems as straightforward as single-core systems with TRACE32: a probe and debugger solution for S32K.
Providing debug, trace and test tool Universal Debug Engine (UDE) for comprehensive multicore support for S32K Automotive MCUs.
Safe and secure software runtime foundation for next-gen vehicle architectures, integrated with Green Hills’ secure virtualization, software and hardware dev tools, embedded cryptographic toolkit and design services.
Simma Software, the CAN expert, specializes in real-time embedded software products for the automotive, medical, industrial and agricultural industries.
SEGGER supports the S32K family with the development and programming tools J-Link/J-Trace family of debug probes and the Flasher, a family of standalone production flash programmers.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR classic, plus AUTOSAR configuration tooling solutions and services for the S32K family.
PEmicro supply hardware and software development tools and knowledgeable customer support for NXP S32K family of microcontrollers.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR classic, plus AUTOSAR configuration tooling solutions and services for the S32K family.
SAFERTOS® safety critical real-time OS is available for NXP's S32K family of automotive microcontrollers. Make use of this highly integrated package for your safety-critical applications.
Offering software and engineering services for electronic systems networking, specializing in AUTOSAR solutions for AUTOSAR classic, plus AUTOSAR configuration tooling solutions and services for the S32K family.
TASKING Germany GmbH is a leading provider of embedded software development tools headquartered in Munich, Germany.
Functional Safety is everywhere. NXP and WITTENSTEIN high integrity systems (WHIS) address this trend with the S32K family of processors and SAFERTOS.
Read the white paperGet to know our automotive microcontrollers and processors, listed by technical specifications and key features.
Read the product mapLearn about the quality process for NXP's new HDQFP package, which adss ~70% more pins to a standard QFP.
Read the white paperSign in to access authorized secure information. Learn more about secure access rights.
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
500 characters remaining.
*Describe the justification for your access request for the approver.