QorIQ® T1023 Development Board

T1023-RDB

Roll over image to zoom in

Block Diagram

T1023 RDB BD

QorIQ T1023 Reference Design Board Block Diagram

Supported Devices

Processors and Microcontrollers

T-Series

Features

Processor

  • QorIQ® T1023 64-bit processor at 1.4 GHz dual-core
  • Multiple SysClk inputs for generating various device frequencies

Memory

  • 2 GB DDR4 SDRAM UDIMM/RDIMM (32-bit bus)
  • 128MB NOR Flash, 16-bit
  • 512 MB SLC NAND Flash
  • SD Connector to Interface

PCI Express

  • Two Mini-PCIe connectors Gen 2.0

USB 2.0

  • One USB slot, connected to USB PHY

Ethernet

  • WLAN 802.11ac 4x4 radio
  • One onboard SGMII 10/100/1G Ethernet port
  • One onboard SGMII 2.5 G Ethernet port
  • One onboard RGMII 10/100/1G Ethernet port
  • PoE (Power over Ethernet)

UART

  • One UART port at up to 115200 bps

Others

  • JTAG/COP for debugging
  • Thermal monitor

Buy Options

T1023RDB-PC-Image

Click to expand

  • $1144.25 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?