-
OM13063
-
LPC4088 QuickStart Board.
Design Files
1 design file
-
Printed Circuit Boards and Schematics
LPC4088 QuickStart Board Hardware Features
This board is no longer manufactured and will only be available while supplies last.
Embedded Artists' LPC4088 QuickStart Board is an easy to use Arm Cortex-M4 rapid prototyping board in a standard through hole DIP package (44-pin), targeted at high-performance as well as low-power applications. Communication interfaces, large on-board memories and LCD controller enables graphical user inteface applications. The LPC4088 QuickStart Board is mbed Enabled, to take full advantage of the mbed platform.Select a section:
LPC4088 QuickStart Board.
Quick reference to our documentation types.
3 documents
Please wait while your secure files are loading.
Select a section:
1 design file
Please wait while your secure files are loading.