eBike & Industrial Motor Control with MC34937


  • 게시일: 06 October 2016
  • 1829 보기

Explore the MC34937, an industrial-grade 3-phase gate pre-driver for BLDC and PMSM motor control. The MC34937 can support 12V, 24V, and 36V motor control applications and easily interfaces to standard MCUs and DSPs. The demo shows the implementation of the MC34937 with Kinetis® E MCUs in a 36V battery-operated electric bike (eBike) application.

Related Link: MC34937: Three Phase Field Effect Transistor Pre-driver