Metadata-Version: 2.1
Name: Ivaldi
Version: 0.0
License: See LA_OPT_NXP_Software_License

# Ivaldi Getting Started

IoT & Security Solutions: i.MX RT Programming and Test Scripts

Modules contained in Ivaldi (Sons of Ivaldi):

- blhost
- cst
- elftosb
- helpers
- onboard
    - aws
- sdphost

## Supported Platforms

- Linux
    - Bash [Untested]
    - Python3 [Untested]
- Windows Subsystem for Linux
    - Bash
    - Python3 (Tested with Python 3.8.3)
- Windows Power Shell and Command Prompt
    - Python3 (Tested with Python 3.8.3)
- Mac
    - Bash
    - Python3 (Tested with Python 3.7.6)
    - For macOS 10.15 Catalina make sure calling terminal has Input Monitoring permissions

**KNONW ISSUE**
If working **WSL** environment, there is a **restriction on the path** on which to clone this repository, ie. you don't want to clone under 'user' folder of linux ~/ .
**Prefer clonning under /mnt/c and keep a short path**.

## Dependencies

### Hardware

RT Device must be in serial download mode.

For RT SOM with uVoice board this means setting J27 to 0.

### Software

- Python 3.8.x
    - [NOTE: Might work with other Python 3.x versions, but untested. See above.]
- Pip for Python3

### Certificates

- Image verification / OTA:
    - Follow the Scripts/ota_signing/README.md

## Setup

Installing virtualenv

```
user@host:~/sln_imx_rt_prog_and_test $ pip install virtualenv
```

Starting virtualenv (inside the sln_imx_rt_prog_and_test folder)

```
user@host:~/sln_imx_rt_prog_and_test $ virtualenv env
```

Activating virtualenv in **Bash**

```
user@host:~/sln_imx_rt_prog_and_test $ source env/bin/activate
```

Activating virtualenv in **PowerShell**

```
PS C:\sln_imx_rt_prog_and_test> Set-ExecutionPolicy RemoteSigned
PS C:\sln_imx_rt_prog_and_test> cd env/Scripts
PS C:\sln_imx_rt_prog_and_test\env\Scripts> ./activate.ps1
(env) PS C:\sln_imx_rt_prog_and_test> cd ../..
```

Activating virtualenv in **CMD Prompt**

```
C:\sln_imx_rt_prog_and_test> env\Scripts\activate
```

Install requirements

```
(env) user@host:~/sln_imx_rt_prog_and_test $ pip install -r requirements.txt
```

Build Ivaldi API Docs

```
(env) user@host:~/sln_imx_rt_prog_and_test $ cd Docs/Ivaldi
(env) user@host:~/sln_imx_rt_prog_and_test $ make html
(env) user@host:~/sln_imx_rt_prog_and_test $ # Output in Docs/Ivaldi/_build/html
(env) user@host:~/sln_imx_rt_prog_and_test $ cd ../..  # Get back to parent dir
```

Installing Ivaldi package

```
(env) user@host:~/sln_imx_rt_prog_and_test $ python setup.py install
```

## Executing

- For **Open Boot** check:
    - Scripts/[PLATFORM]_open_boot/README.md
- For **Secure Boot** check:
    - Scripts/[PLATFORM]_secure_boot/README.md