Overview
========
The flexio_i2s_EDMA example shows how to use flexio_i2s driver with EDMA:

In this example, flexio acts as I2S module to playbacks the audio data stored in flash using EDMA.

Toolchain supported
===================
- IAR embedded Workbench 7.50.1
- Keil MDK 5.17
- GCC ARM Embedded 2015-4.9-q3
- Kinetis Development Studio IDE 3.0.0
- Atollic TrueSTUDIO 5.4.0

Hardware requirements
=====================


Board settings
==============


Prepare the Demo
================


Running the demo
================


Customization options
=====================