| Macro | Action |
|---|---|
| complex | Define variables of complex type. Expands to the built-in type, Complex. |
| Complex_I | Expands to the square root of -1, of type const float_Complex. |
| imaginary | Define variables of imaginary type. Expands to the built-in type, Imaginary. |
| Imaginary_I | Expands to the square root of -1, of type const float_Imaginary. |
| I | Expands to Imaginary_I. |
The facilities in this header file are only available when the compiler is configured to compile source code for C99 (ISO/IEC 9899:1999). Refer to the Build Tools Reference for information on compiling C99 source code.