<?xml version="1.0" encoding="UTF-8"?>
<component name="org.eclipse.core.runtime_3.8.0.FSL_mcu105_5080" version="1.2">
<plugin id="org.eclipse.core.runtime_3.8.0.FSL_mcu105_5080"/>
<package name="org.eclipse.core.runtime" visibility="1">
<type name="ILibrary" restrictions="1"/>
<type name="ILog" restrictions="1"/>
<type name="IPluginDescriptor" restrictions="1"/>
<type name="IPluginPrerequisite" restrictions="1"/>
<type name="IPluginRegistry" restrictions="1"/>
<type name="Preferences" restrictions="2"/>
</package>
</component>