<?xml version="1.0" encoding="UTF-8"?>
<component name="org.eclipse.equinox.common_3.6.100.FSL_mcu105_5080" version="1.2">
<plugin id="org.eclipse.equinox.common_3.6.100.FSL_mcu105_5080"/>
<package name="org.eclipse.core.runtime" visibility="1">
<type name="Assert" restrictions="4"/>
<type name="AssertionFailedException" restrictions="6"/>
<type name="FileLocator" restrictions="4"/>
<type name="IAdapterManager" restrictions="3"/>
<type name="IPath" restrictions="3"/>
<type name="Path" restrictions="2"/>
<type name="URIUtil" restrictions="4"/>
</package>
</component>