Program-Level Optimization

When interprocedural analysis is set to optimize at the program level, the compiler reads and analyzes all files in a program before generating instructions and data.

At this level of interprocedural analysis, the compiler generates the most efficient instructions and data for inline function calls and C++ exception handling compared to other levels. The compiler is also able to increase character string reuse and pooling, reducing the size of object code.