Extra C99 Keywords

When the C99 extensions setting is on, the compiler recognizes extra keywords and the language features they represent. The following table lists these keywords.

Table 1. Extra C99 Keywords
This keyword or combination of keywords... represents this language feature
_Bool boolean data type
long long integer data type
restrict type qualifier
inline function qualifier
_Complex complex number data type
_Imaginary imaginary number data type