The compiler defines its own sections to organize the data and executable code it generates. You may also define your own sections directly in your program's source code.
Use the __declspec directive to specify where to place a single definition in object code. The following listing shows an example.
#pragma define_section data_type ".myData" far_absolute RW __declspec(data_type) int red; __declspec(data_type) int sky;