Use the Compiler menu to customize the Compiler. It allows you to set certain compiler options graphically, such as the optimization level. The table below lists the Compiler menu options.
| Menu Option | Description |
|---|---|
| Opt ions | Customizes the Compiler. You can graphically set or reset the compiler options. |
| Standard Types | Specifies the size you want to associate with each ANSI C standard type. (Refer to the topic, Standard Types Settings Dialog Box.) |
| Options | Defines the options that the compiler uses when processing an input file. (Refer to the topic, Option Settings Dialog Box.) |
| Smart Slider | Defines the optimization level you want the compiler to use when processing the input file. (Refer to the topic, Smart Control Dialog Box.) |
| Messages | Allows you to map the different error, warning, or information messages to another message class. (Refer Message Settings Dialog Box.) |
| Stop Compile | Immediately stops the current processing session. |