The critical code data is generated based on the trace data. The Critical Code Data viewer displays name, start address, number of times each instruction is executed, and code size of each function in the program. The Critical Code Data viewer displays the detailed information of every instruction traced in the data.
The features available for the Critical Code Data viewer include: