The basic process of collecting data when an application runs on the HCS08, ColdFire V1, Kinetis, and ColdFire V4e target hardware includes:
- creating and configuring a project for the target hardware,
- setting up the debugger launch configuration to collect the analysis data from the target hardware, and
- running the application on the target hardware to collect data.
This process of collecting data is divided into: