Remote System Explorer operates with remote system entities. The CodeWarrior uses two types of remote systems for describing Freescale hardware with respect to debug process:
A target configuration defines initialization, and target parameters. The Remote System Explorer provides data models and frameworks to configure and manage both target and connection configurations.
The configuration model for bareboard debug uses a target and a connection configuration that allows you to define a single target configuration that can be referred by multiple connection configurations. Each such configuration is implemented as Remote System host.