The function get is overloaded for un-formatted input.
iter_type get(iter_type in, iter_type end, ios_base& str,ios_base::iostate& err,long& val) const; iter_type get(iter_type in, iter_type end, ios_base& str,ios_base::iostate& err, unsigned short& val) const; iter_type get(iter_type in, iter_type end, ios_base& str,ios_base::iostate& err,unsigned int& val) const; iter_type get(iter_type in, iter_type end, ios_base& str,ios_base::iostate& err, unsigned long& val) const; iter_type get(iter_type in, iter_type end, ios_base& str,ios_base::iostate& err, short& val) const; iter_type get(iter_type in, iter_type end, ios_base& str,ios_base::iostate& err, double& val) const; iter_type get(iter_type in, iter_type end, ios_base& str,ios_base::iostate& err,long double& val) const; iter_type get(iter_type in, iter_type end, ios_base& str, ios_base::iostate& err, void*& val) const;
returns and iterator type.