Implementation functions for localization of the money_get public member functions.
iter_type do_get(iter_type s, iter_type end, bool intl, ios_base& str, ios_base::iostate& err, long double& units) const; iter_type do_get(iter_type s, iter_type end, bool intl, ios_base& str, ios_base::iostate& err string_type& digits) const;
Implements a localized monetary get function.