MISRA_EXCEPTION_FLOAT_CAST

Exceptions to allow bit pattern -> floating point casts

Used to generate floating point values from bit patterns.

* MISRA 2004 Rule 1.2: unusual pointer casts

* unusual pointer cast

* MISRA 2004 Rule 6.3: Use of modifier or type outside of a typedef

  EWL_C/include/ansi_parms.h Line: 457
  EWL_C/include/cfloat Line: 99
  EWL_C/include/cfloat Line: 100
  EWL_C/include/cfloat Line: 101
  EWL_C/include/cfloat Line: 155
  EWL_C/include/cfloat Line: 156
  EWL_C/include/cfloat Line: 157
  EWL_C/include/cfloat Line: 211
  EWL_C/include/cfloat Line: 212
  EWL_C/include/cfloat Line: 213
  EWL_C/include/cmath Line: 106
  EWL_C/include/cmath Line: 122
  EWL_C/include/cmath Line: 126
  EWL_C/include/cmath Line: 151
  EWL_C/include/cmath Line: 184
  EWL_C/include/sun_math/fdlibm.h Line: 85
  EWL_C/src/coldfire/math_cf.c Line: 48