MISRA 2004 Rule 20.4: malloc shall not be used

Used when malloc() has to be used.

  EWL_C/src/alloc.c Line: 417
  EWL_C/src/alloc.c Line: 437
  EWL_C/src/alloc.c Line: 462
  EWL_C/src/alloc.c Line: 470
  EWL_C/src/ansi_files.c Line: 246
  EWL_C/src/ansi_files.c Line: 303
  EWL_C/src/buffer_io.c Line: 266
  EWL_C/src/buffer_io.c Line: 302
  EWL_C/src/file_io.c Line: 200
  EWL_C/src/file_io.c Line: 344
  EWL_C/src/file_io.c Line: 403
  EWL_C/src/file_io.c Line: 659
  EWL_C/src/sc/file_io_StarCore.c Line: 139
  EWL_C/src/sc/file_io_StarCore.c Line: 301
  EWL_C/src/sc/thread_local_data_StarCore.c Line: 118
  EWL_C/src/string.c Line: 636
  EWL_C/src/string.c Line: 638
  EWL_C/src/string.c Line: 645
  EWL_C/src/string.c Line: 647
  EWL_C/src/string.c Line: 686
  EWL_C/src/string.c Line: 692
  EWL_C/src/string.c Line: 694
  EWL_C/src/string.c Line: 697
  EWL_C/src/string.c Line: 752
  EWL_C/src/string.c Line: 754
  EWL_C/src/string.c Line: 760