Used to allow calls through function pointers.
EWL_C/src/abort_exit.c Line: 95 EWL_C/src/arm/arith_aeabi.c Line: 26 EWL_C/src/arm/errno_aeabi.c Line: 23 EWL_C/src/arm/fenv_arm.c Line: 188 EWL_C/src/arm/float_exceptions.c Line: 103 EWL_C/src/bsearch.c Line: 28 EWL_C/src/buffer_io.c Line: 199 EWL_C/src/file_io.c Line: 175 EWL_C/src/file_pos.c Line: 29 EWL_C/src/mbstring.c Line: 193 EWL_C/src/printformat.c Line: 1894 EWL_C/src/qsort.c Line: 105 EWL_C/src/scanformat.c Line: 537 EWL_C/src/secure_error.c Line: 27 EWL_C/src/signal.c Line: 50 EWL_C/src/strtold.c Line: 256 EWL_C/src/strtoul.c Line: 108 EWL_C/src/sun_math/ansi_fp.c Line: 385 EWL_C/src/time.c Line: 791 EWL_C/src/wcstold.c Line: 229 EWL_C/src/wcstoul.c Line: 117 EWL_C/src/wprintf.c Line: 1475 EWL_C/src/wprintformat.c Line: 1798 EWL_C/src/wscanf.c Line: 331 EWL_C/src/wtime.c Line: 59