Used to generate more efficient copy code, e.g., "if (*p1++ != *p2++)".
EWL_C/src/coldfire/fenv_cf.c Line: 154 EWL_C/src/mem.c Line: 255 EWL_C/src/mem.c Line: 272 EWL_C/src/string.c Line: 553 EWL_C/src/string.c Line: 570 EWL_C/src/string.c Line: 1206 EWL_C/src/string.c Line: 1238 EWL_C/src/sun_math/Double_precision/s_asinh.c Line: 68 EWL_C/src/sun_math/Double_precision/s_erf.c Line: 270 EWL_C/src/sun_math/Double_precision/s_erf.c Line: 359 EWL_C/src/sun_math/Single_precision/s_asinhf.c Line: 72 EWL_C/src/sun_math/Single_precision/s_erff.c Line: 187 EWL_C/src/sun_math/Single_precision/s_erff.c Line: 271 EWL_C/src/wstring.c Line: 397 EWL_C/src/wstring.c Line: 411 EWL_C/src/wstring.c Line: 435 EWL_C/src/wstring.c Line: 452 EWL_C/src/wstring.c Line: 824 EWL_C/src/wstring.c Line: 856