Multiply two 16-bit integer values and add to 32-bit integer value, generating a 32-bit result.
Word32 __L_mac_int(Word32 laccum, Word16 sinp1, Word16 sinp2)
long s1 = 0x20000000;/* 536870912 */ int s2 = 0x2000;/* 8192 */ int s3 = 0x2000;/* 8192 */ long result; result = L_mac_int (s1, s2, s3); // Expected value of result: 8192 * 8192 + 536870912 = 603979776 = 0x24000000