Diagnostic Messages

(ISO C, §6.3.1) In the CodeWarrior IDE, the CodeWarrior C compiler reports error and warning messages in the Errors and Warnings window. On the command-line, the CodeWarrior C compiler reports error and warning messages to the standard error file.