The CodeWarrior C programming language closely follows the ISO C Standard (ISO/IEC 9899:1990). CodeWarrior C also has extensions to work more effectively with the target platform and to ensure compatibility with other compilers.
This chapter describes these extensions to the ISO C Standard and implementation-defined behaviors: