Lists descriptions of the CodeWarrior tool's command-line options.
-help [keyword [,...]]
The options for keyword are:
all
Show all standard options
group=keyword
Show help for groups whose names contain 'keyword' (case-sensitive); for 'keyword', maximum length 63 chars
[no]compatible
Use compatible to show options compatible with this compiler. Use nocompatible to show options that do not work with this compiler.
[no]deprecated
Show deprecated options
[no]ignored
Show ignored options
[no]meaningless
Show options meaningless for this target
[no]normal
Show only standard options
[no]obsolete
Show obsolete options
[no]spaces
Insert blank lines between options in printout.
opt[ion]=name
Show help for a given option; for 'name', maximum length 63 chars
search=keyword
Show help for an option whose name or help contains 'keyword' (case-sensitive); for 'keyword', maximum length 63 chars
tool=keyword[ all | this | other|skipped | both ]
Categorize groups of options by tool; default.
usage
Displays usage information.