CodeWarrior for MCU v10.x New Bareboard Project wizard can create a dummy project, which contains also the debug and connection configurations. The aim is to adjust and transfer these connections from a dummy project to an existing CodeWarrior project.