suppress_init_code

Controls the suppression of static initialization object code.

Syntax
#pragma suppress_init_code on | off | reset
  
Remarks

If you enable this pragma, the compiler does not generate any code for static data initialization such as C++ constructors.

Warning: Using this pragma because it can produce erratic or unpredictable behavior in your program.

This pragma does not correspond to any panel setting. By default, this pragma is disabled.

Related information
access_errors
always_inline
arg_dep_lookup
ARM_conform
ARM_scoping
array_new_delete
auto_inline
bool
cplusplus
cpp1x
cpp_extensions
debuginline
def_inherited
defer_codegen
defer_defarg_parsing
direct_destruction
direct_to_som
dont_inline
ecplusplus
exceptions
inline_bottom_up
inline_bottom_up_once
inline_depth
inline_max_auto_size
inline_max_size
inline_max_total_size
internal
iso_templates
new_mangler
no_conststringconv
no_static_dtors
nosyminline
old_friend_lookup
old_pods
old_vtable
opt_classresults
parse_func_templ
parse_mfunc_templ
RTTI
template_depth
thread_safe_init
warn_hidevirtual
warn_no_explicit_virtual
warn_no_typename
warn_notinlined
warn_structclass
wchar_type