inline_max_total_size

Sets the maximum total size a function can grow to when the function it calls is inlined.

Syntax
#pragma inline_max_total_size ( max_size )
  
Parameters

max_size

The maximum number of statements, operands, and operators the inlined function calls that are also inlined, up to a maximum of 7000.

Remarks

This pragma does not correspond to any panel setting.

Related information
access_errors
always_inline
arg_dep_lookup
ARM_conform
ARM_scoping
array_new_delete
auto_inline
bool
cplusplus
cpp1x
cpp_extensions
debuginline
def_inherited
defer_codegen
defer_defarg_parsing
direct_destruction
direct_to_som
dont_inline
ecplusplus
exceptions
inline_bottom_up
inline_bottom_up_once
inline_depth
inline_max_auto_size
inline_max_size
internal
iso_templates
new_mangler
no_conststringconv
no_static_dtors
nosyminline
old_friend_lookup
old_pods
old_vtable
opt_classresults
parse_func_templ
parse_mfunc_templ
RTTI
suppress_init_code
template_depth
thread_safe_init
warn_hidevirtual
warn_no_explicit_virtual
warn_no_typename
warn_notinlined
warn_structclass
wchar_type