Extensions to Standard C

The CodeWarrior C compiler adds extra features to the C programming language. These extensions make it easier to port source code from other compilers and offer some programming conveniences. Note that some of these extensions do not conform to the ISO/IEC 9899-1990 C standard ("C90").

Related information
C99 Extensions
GCC Extensions