-processor

Generates and links object code for a specific processor.

Syntax
  -proc[essor] 
  keyword
  
  

The choices for keyword are:

  401 | 403 | 405 | 505 | 509 | 5100 | 5200 | 555 | 56x | 
  601 | 602 | 603 | 603e | 604 | 604e | 740 | 74x | 750 | 
  75x | 801 | 821 | 823 | 850 | 85x | 860 | 86x | 87x | 88x 
  | 7400 | 744x | 7450 | 745x | 82xx| 8240 | 824x | 8260 | 
  827x | 8280 | 85xx | e300v1 | e300c1 | e300c2 | e300c3 | 
  e300c4 | e500v1 | e500v2 | e600 | Zen | 5565 | gekko | 
  generic

  
Remarks

The keyword parameter specifies the processor core. The default for keyword is generic. To identify which core your target device uses, refer to the product page of the target device on the Freescale web site.

The e300v1 keyword is deprecated.