Each archive name has 3 pieces: prefix, core and flags. Following are the details of each piece:
The Prefix Name used in EWL also differs from that of the MSL Prefix Name. For example, the prefix name ansi_prefix.PPCEABI.bare.h in MSL is referred to as ansi_prefix.PA_EABI.bare.h in EWL.
The table below lists the EWL Library Core And Flag Name and its equivalent MSL Suffix Name.
| EWL Library Core and Flag Name | Equivalent MSL Suffix Name |
|---|---|
| Generic_N | PPCEABI.N.UC |
| 82xx_soft | PPCEABI.S.UC |
| E200z0_VLE_Soft | PPCEABI.VS.UC |
| E200z150_VLE_Soft | PPCEABI.VS.UC |
| E200z335_VLE | PPCEABI.V.UC |
| E200z335_VLE_SPFP_Only | PPCEABI.V.SP.UC |
| E200z336_VLE | PPCEABI.V.UC |
| E200z336_VLE_SPFP_Only | PPCEABI.V.SP.UC |
| E200z446_VLE | PPCEABI.V.UC |
| E200z446_VLE_SPFP_Only | PPCEABI.V.SP.UC |
| E200z448_VLE | PPCEABI.V.UC |
| E200z448_VLE_SPFP_Only | PPCEABI.V.SP.UC |
| E200z650 | PPCEABI.E.UC |
| E200z650_SPFP_Only | PPCEABI.E.SP.UC |
| E200z650_VLE | PPCEABI.V.UC |
| E200z650_VLE_SPFP_Only | PPCEABI.V.SP.UC |
| E200z652 | PPCEABI.E.UC |
| E200z652_SPFP_Only | PPCEABI.E.SP.UC |
| E200z652_VLE | PPCEABI.V.UC |
| E200z652_VLE_SPFP_Only | PPCEABI.V.SP.UC |
| E200z750_VLE | PPCEABI.V.UC |
| E200z750_VLE_SPFP_Only | PPCEABI.V.SP.UC |
| E200z760_VLE | PPCEABI.V.UC |
| E200z760_VLE_SPFP_Only | PPCEABI.V.SP.UC |
| E300c1 | PPCEABI.H.UC |
| E300c2 | PPCEABI.H.UC |
| E300c3 | PPCEABI.H.UC |
| E300c4 | PPCEABI.H.UC |
| E500V1 | PPCEABI.E.UC |
| E500V1_SPFP_Only | PPCEABI.E.SP.UC |
| E500V2 | PPCEABI.E2.UC |
| E600 | PPCEABI.A.UC |